[Applications]
· Replacement and adjustment of air conditioning belts in Suzuki Wagon R [September 2008 and later] and MR Wagon [January 2006 and later]. (Belt wrench only)
· Replacement and adjustment of air conditioning belts and power steering belts in Daihatsu Move [December 2008 and later] and Tanto [December 2007 and later]. (Belt wrench + dedicated socket)
[Features]
· The unique shape helps avoid obstacles, enabling smooth work motions.
· Can be used for Daihatsu vehicle engines by using a dedicated socket.
· Ratchet head adopted at the end, enabling effortless work.
· Work time is shortened since only the number plate needs to be removed.
· No need to remove the bumper when replacing belt.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ATE109
Product Type | Engine Related | Shape | Double hex | Set Content | Belt wrench (ratchet section: Bore diameter 12 mm AE109-450), belt wrench dedicated socket (12 mm AE109-12W) |
---|
This page is Belt Wrench Set, part number ATE109.
You can find the detail information about specifications and dimensions on part number ATE109.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.