[Features]
· Can be used for models that were incompatible with previous wrenches.
· The 12 mm‑mouth hex head has a low height with a small head outer diameter, making it suitable for motorcycles and farm machinery. Work in areas where ratchet handles cannot reach due to the frame, cowling or cylinder head shape.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B12P-18H
Product Type | Generic Tool | Shape | Hexagon | Dimension D(mm) | 23.5 |
---|---|---|---|---|---|
Dimension S1(mm) | 18 | Dimension S2(mm) | 12 |
This page is Small Plug Wrench, part number B12P-18H.
You can find the detail information about specifications and dimensions on part number B12P-18H.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.