Medium Size Handy Remover

Medium Size Handy Remover

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AP201-N

Part Number
AP201-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.68 €

1 6 Days

Loading...

  1. 1

Basic information

Product Type Generic Tool Overall Length(mm) 160 Dimension H(mm) 30
Dimension B(mm) 15 Mass(g) 10

This page is Medium Size Handy Remover, part number AP201-N.
You can find the detail information about specifications and dimensions on part number AP201-N.

Tech Support