Ball Point L-Shaped Hex Wrench

Ball Point L-Shaped Hex Wrench
[Features]
· An L-shaped hex wrench with a round shaft that prevents the wrench from warping during use.

(i)Remark

  • The ballpoint has a low torque limit, so take care not to apply too much force.
    · Apply force in the rotation direction of the bolt. Pulling upwards or pushing downwards may cause damage from the bend section.
  • The swivel angle of the ballpoint differs depending on the size and other bolt variations.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HLDA2507
HLDA2509
HLDA250-02
HLDA250-03
HLDA250-04
HLDA250-05
HLDA250-06
HLDA250-08
HLDA250-015
HLDA250-025
HLDA250-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width across flat dimension
(mm)
Single Product/Set Classification Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Set Content 2
(piece)
Set Content 1 Overall Width
(mm)
Mass
(g)

98.04 €

1 11 Days -Set Product--7Ball Point L Shaped Hex Wrench: 1.5, 2, 2.5, 3, 4, 5, 6-230

104.81 €

1 7 Days -Set Product--9Ball Point L Shaped Hex Wrench: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10-630

16.99 €

1 7 Days 2Single Item9820--36

17.55 €

1 6 Days 3Single Item13125--521

18.11 €

1 6 Days 4Single Item14831--635

19.92 €

1 9 Days 5Single Item16735--755

24.54 €

1 6 Days 6Single Item18840--880

29.15 €

1 6 Days 8Single Item21046--10140

17.34 €

1 7 Days 1.5Single Item8219--34

18.11 €

1 7 Days 2.5Single Item11422--412

32.91 €

1 6 Days 10Single Item23652--12225

Loading...

  1. 1

Basic information

Type Hex L-shape wrench Tip Type Ballpoint

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360