Demonstration Kit

Demonstration Kit

Product Details:

Manufacturer part number: 3000.993

Brand: HALDER

Price: 268.75

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3000.993

Part Number
3000.993
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

268.75 €

1 3 Days 10

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Set Tool set type Single-Door Portable Type Case color Black
Weight(g) 8000

This page is Demonstration Kit, part number 3000.993.
You can find the detail information about specifications and dimensions on part number 3000.993.

Tech Support