We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Siding for Sheet Metal for Thin Iron Plate

Siding for Sheet Metal for Thin Iron Plate

[Features]
· This product has a chip-proof sticky tip enabling outstanding performance with metal plates.

(i)Remark

  • It cannot be used with the disc grinder.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TSS-100
TSS-110
TSS-125
Part NumberStandard Unit PriceVolume DiscountShipping Days?Outer Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
Base Thickness
(mm)
JAN Code

35.59 €

5 Days 1001.25360.84983517021194

39.05 €

5 Days 1101.45401.04983517021200

39.90 €

5 Days 1251.45461.04983517021217

Loading...

  1. 1

Basic information

work material Iron Details Type For sheet metal Internal Diameter(mm) 20

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360