We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Thick Steel Plate for Angular Metal for Siding

Thick Steel Plate for Angular Metal for Siding

[Features]
· Chip saw for ironworking that's excellent in sharpness, durability and cost balance

(i)Remark

  • It cannot be used with the disc grinder.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MS-110

Part Number
MS-110
Part NumberStandard Unit PriceVolume DiscountShipping Days?

50.03 €

6 Days

Loading...

  1. 1

Basic information

work material Iron Outer Diameter(mm) 110 Blade thickness(mm) 1.8
Number of flutes(P) 20 Details Type For metal Internal Diameter(mm) 20
Base Thickness(mm) 1.4 JAN Code 4983517021262

This page is Thick Steel Plate for Angular Metal for Siding, part number MS-110.
You can find the detail information about specifications and dimensions on part number MS-110.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360