Goketsu With Flange

Goketsu With Flange

Product Details:

Manufacturer part number: SE-GF5-M10

Brand: SANKYO DIAMOND INDUSTRIAL

Price: 104.14

Delivery time: 9 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SE-GF5-M10

Part Number
SE-GF5-M10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

104.14 €

1 9 Days

Loading...

  1. 1

Basic information

Product Type Diamond cutter Wheel Type Segment Type Specifications Dry Type
Application For concrete, mortar / Stone Material Outer Diameter(mm) 125 Blade thickness(mm) 1.9
Hole Diameter(mm) M10 Tip Height(mm) 8 Included ring(mm) 35×3

This page is Goketsu With Flange, part number SE-GF5-M10.
You can find the detail information about specifications and dimensions on part number SE-GF5-M10.

Tech Support