[Ea203Rv, Rw] Option (With Bearing ) EA203TA-6 (Part Numbers)

[Ea203Rv, Rw] Option (With Bearing ) EA203TA-6
  • Volume Discount
【Product Specifications】
・Built-in bearing in head part. It is outstanding sharpness with light power.
・Compatible pipe dia.…1/8" to 1.1/2"
・Length(mm) …180
・Weight …400g

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA203TA-6

Part Number
EA203TA-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

106.39 €

1 Available 6 Days

Loading...

  1. 1

This page is [Ea203Rv, Rw] Option (With Bearing ) EA203TA-6, part number EA203TA-6.
You can find the detail information about specifications and dimensions on part number EA203TA-6.

Tech Support