Coil (Blade For Bandsaws) CF Flex

Coil (Blade For Bandsaws) CF Flex

Product Details:

Manufacturer part number: CF8-10X0.64

Brand: NICOTEC

Price: 135.14

Delivery time: 6 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CF8-10X0.64

Part Number
CF8-10X0.64
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

135.14 €

1 6 Days

Loading...

  1. 1

Basic information

Number of Teeth 10 Material Alloy tool steel Width(mm) 8
Thickness(mm) 0.64 Product Type Contour Machine Blade Details type Flex
Length(m) 30

This page is Coil (Blade For Bandsaws) CF Flex, part number CF8-10X0.64.
You can find the detail information about specifications and dimensions on part number CF8-10X0.64.

Tech Support