[Features]
· A 24-division index head with a 4-inch scroll chuck.
· Ideal for light machining of small workpieces.
· Can be used both vertically and horizontally by clamping with a machine vise, etc.
· 4-inch 3-jaw scroll chuck (manufactured by Okukawa)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IX-4C
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Generic Machine | Detail type | Index head |
---|---|---|---|---|---|
Chuck outer jaw diameter(mm) | 3 to 95 | Chuck inner jaw diameter(mm) | 29 to 84 | Through hole diameter(mm) | Chuck part: 24, Main body: 25 |
Center height(mm) | 75 | Indexing | 24 divisions (15° pitch, precision within ±60 seconds) | Scale | 1° pitch to 360° scale mark (5-minute vernier scale) |
This page is Milldex, part number IX-4C.
You can find the detail information about specifications and dimensions on part number IX-4C.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.