• Please note that due to the corona virus most of the production from China has been transferred to other manufacturing sites starting from 29. January 2020. For this reason, the lead time of some transferred products had to be extended.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 to 15:30 (CEST) 29/3/2020. We apologize for the inconvenience.

Fabron

Fabron

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· Uses thick fibers, having superior polishing power and durability for heavy polishing.
· Has some elasticity and can be used for polishing curved surfaces and uneven surfaces.
· Little clogging and can be used with water, grinding lubricant, or detergent.
[Applications]
· Removing stubborn rust areas and oxidation layers.
· Removing slickness from stone floors in bathrooms.
· Removing welding scales, removing concrete contamination.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A100-QTS-150X235
A120-QTS-150X235
A-40-QTS-150X235
A-60-QTS-150X235
A-80-QTS-150X235
Part NumberStandard Unit PriceVolume DiscountShipping Days?Particle Size
(#)
JAN code Trusco code Material Mass
(g)

7.72 €

4 Days 1004​9​5​4​4​2​5​4​0​0​7​0​8492-4347Abrasive: Alundum abrasive grain (A)166

7.65 €

4 Days 1204​9​5​4​4​2​5​4​0​0​7​1​5492-4355Abrasive: Alundum abrasive grain (A)156

7.99 €

4 Days 4049​5​4​4​2​5​4​0​0​6​7​8492-4363Abrasive: Alundum abrasive grain (A)206

7.99 €

4 Days 604​9​5​4​4​2​5​4​0​0​6​8​5492-4371Abrasive: Alundum abrasive grain (A)206

7.81 €

4 Days 804​9​5​4​4​2​5​4​0​0​6​9​2492-4380Abrasive: Alundum abrasive grain (A)180

Loading...

  1. 1

Basic information

Sheet Type Non-woven fabric (nylon) Width(mm) 150 Length(mm) 235
Color Brown

Additional Products in this Category

Tech Support