• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Small End-Cutting Nippers 6903/-130

Small End-Cutting Nippers 6903/-130

Soft wires, hard wires and even thin piano wires can be cut.
· The joint part can move smoothly due to the 2-pc. combination.
· The hardness of the carefully quenched blade is approximately HRC 64.
· The material is oil-quenched and tempered chromium-vanadium electric steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6903-130

Part Number
6903-130
Part NumberStandard Unit PriceVolume DiscountShipping Days?Specifications Features Specification 2

64.09 €

3 Days Head finish: chrome plating. Handle specifications: Plastic coatingCutting surface is umbrella-shapedDimensions (A; mm): 16; dimensions (B; mm): 7.5; dimensions (C; mm): 10; dimensions (D; mm): 20

Loading...

  1. 1

Basic information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 130
Piano Wire Cutting Performance(φ/mm) 0.8 Single Product/Set Classification Single item Mass(g) 111
Soft Wire Cutting Performance(φ/mm) 0.4–2.0 Medium-hard Wire Cutting Capability(φ/mm) 1.3 Hard Wire Cutting Performance(φ/mm) 1
JAN Code 4003773018001

This page is Small End-Cutting Nippers 6903/-130, part number 6903-130.
You can find the detail information about specifications and dimensions on part number 6903-130.

Additional Products in this Category

Tech Support