[Features]
· Through type that can be hit with a hammer.
· The tip has been processed with black points with magnets.
· With hex bolster that can be turned with a spanner.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
600-2-100 |
600-2-150 |
600-3-150 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Tip size / Phillips (+) | Shaft length L (mm) | JAN code | Material | Weight (g) |
---|---|---|---|---|---|---|---|---|
8.80 € | Available | 9 Days | No. 2 | 100 | 4713611610242 | Cr-Mo Steel (chromium-molybdenum steel) | 135 | |
9.42 € | Available | 9 Days | No. 2 | 150 | 4713611677122 | Cr-Mo Steel (chromium-molybdenum steel) | 150 | |
11.91 € | Available | 9 Days | No. 3 | 150 | 4713611677153 | Cr-Mo Steel (chromium-molybdenum steel) | 220 |
Loading...
Tip standards | Phillips (+) | Single Product/Set Classification | Single Item | Shaft type | Round |
---|---|---|---|---|---|
Magnet | Available | Shaft through | Available | Bolster | Included |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.