• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Tip Saw For Woodwork ACW

Tip Saw For Woodwork ACW
  • Volume Discount
[Applications]
It can be used for cutting wood.
[Features]
Works with low noise and low vibration.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ACW-165
ACW-190
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
JAN code

17.40 €

1 Available 9 Days 1654528235252019

17.40 €

1 Available 9 Days 1904528235252026

Loading...

  1. 1

Basic information

work material Wood Blade thickness(mm) 1.6 Number of flutes(P) 56
Hole diameter(ø) 20

Tech Support