Keyhole Saw, Plasterboard Saw ABN-200

Keyhole Saw, Plasterboard Saw ABN-200

[Features]
· Ideal for cutting plasterboard, acoustic fiber boards for ceilings, etc.
· Smoothly cuts corners and curves.
· For cutting openings for outlet mounting frames, piping and ventilation ports on plasterboard, etc.
· Thick saw blade that does not bend easily. Slit holes can be easily opened with its special blade tip.
· Easy to grip round type soft grip.
· Commercially available jigsaw blades can also be used.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ABN-200
ABN-201
ABN-201A
Part NumberStandard Unit PriceVolume DiscountShipping Days?Other Details type Handle length
(mm)
Blade overall length
(mm)
Detailed blade length
(mm)
JAN code Weight
(g)

12.88 €

7 Days -Main body (sawing blade included)115195804528235 22420790

7.91 €

7 Days OptionReplacement blade for pull sawing, set of 2 blades, L100 × t1.25 SK material--1004528235 22421415

7.91 €

7 Days OptionReplacement blade for push sawing, set of 2 blades, L100 × t1.25 SK material--1004528235 22422115

Loading...

  1. 1

Basic information

Product Type Rotating Saw Product Specifications Replacement Blade Type Material, blade Carbon Steel
Blade Length(mm) ~199 Overall Length(mm) ~199

Additional Products in this Category

Tech Support