• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Keyhole Saw, Plasterboard Saw ABN-300

Keyhole Saw, Plasterboard Saw ABN-300

[Features]
· Ideal for cutting plasterboard, acoustic fiber boards for ceilings, etc.
· Smoothly cuts corners and curves.
· For cutting openings for outlet mounting frames, piping and ventilation ports on plasterboard, etc.
· Thick saw blade that does not bend easily. Slit holes can be easily opened with its special blade tip.
· Ultra-lightweight grip that can house 2 replacement blades.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ABN-300
ABN-301
ABN-302
Part NumberStandard Unit PriceVolume DiscountShipping Days?Overall Length
(mm)
Other Details type Handle length
(mm)
Blade overall length
(mm)
Detailed blade length
(mm)
JAN code Weight
(g)

15.13 €

7 Days 200~299-Main body (includes 2 blades, pull-sawing dual blades and push-sawing blade)155245904528235 22430670

7.45 €

7 Days ~199OptionReplacement blade for pull-sawing, set of 1 blade, L120 × t1.25 SK material--1204528235 22431310

6.70 €

7 Days ~199OptionReplacement blade for push-sawing, set of 1 blade, L120 × t1.25 SK material--1204528235 22432010

Loading...

  1. 1

Basic information

Product Type Rotating Saw Product Specifications Replacement Blade Type Material, blade Carbon Steel
Blade Length(mm) ~199

Additional Products in this Category

Tech Support