We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Phillips Screwdriver

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

190-2-100CN

Part Number
190-2-100CN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?RoHSWeight
(g)
Compatible Screw Specifications

16.14 €

1 6 Days 1083M3-5Handle made from two new types of materials: polypropylene and Santoprene

Loading...

  1. 1

Basic information

Tip standards Phillips (+) Tip size / Phillips (+) No. 2 Single Product/Set Classification Single Item
Shaft type Round Grip Type Resin Nut diameter (φ)(mm) 6
Overall Length(mm) 205 JAN Code 7610733240807

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360