Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
195-0-30CN |
195-1-30CN |
195-2-40CN |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | RoHS | Tip size / Phillips (+) | Shaft length L (mm) | Nut diameter (φ) (mm) | Overall Length (mm) | JAN Code | Weight (g) | Compatible Screw | Specifications | Set content and accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.10 € | 5 Days | 10 | No. 0 | 30 | 4 | 75 | 7610733234875 | 30 | M1.6-2 | Soft-touch handle ideal for gripping. Excellent impact resistance | Mount | ||
12.22 € | 9 Days | 10 | No. 1 | 30 | 5 | 75 | 7610733234882 | 33 | M2.5-3 | Soft-touch handle ideal for gripping. Excellent impact resistance | Mount | ||
16.76 € | 5 Days | 10 | No. 2 | 40 | 6 | 90 | 7610733234899 | 48 | M3-5 | Soft-touch handle ideal for gripping. Excellent impact resistance | Mount |
Loading...
Tip standards | Phillips (+) | Single Product/Set Classification | Single Item | Shaft type | Round |
---|
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.