We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Screwdriver for Precision Set Screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

128-2.0-100

Part Number
128-2.0-100
Part NumberStandard Unit PriceVolume DiscountShipping Days?Weight
(g)
Specifications

9.89 €

5 Days 10Rotating handle end for easy quick turning

Loading...

  1. 1

Basic information

Tip standards Flathead (-) Tip size / flathead (-) blade width (mm) B1 2 Single Product/Set Classification Single Item
Shaft type Round Tip size / flathead (-) blade thickness (mm) B2 0.4 Nut diameter (φ)(mm) 2.5
Overall Length(mm) 180 JAN Code 7610733257560

This page is Screwdriver for Precision Set Screws, part number 128-2.0-100.
You can find the detail information about specifications and dimensions on part number 128-2.0-100.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360