We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Hose Reel

Hose Reel

Click on this image to zoom in.

Click on this image to zoom in.

  • 65455
  • Hose Reel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65455
65456
Part NumberStandard Unit PriceVolume DiscountShipping Days?Hose length
(m)
Hose internal diameter
(ø mm)
JAN code Material Mass
(kg)
Specifications

114.96 €

5 Days 10 (input hose: 1)84712818962666Hose: PU mesh3.5 (including hose), 2.58 (not including hose)The mounting bracket features a positioning plate for easy installation and also a hose lock function to prevent unexpected unwinding

114.96 €

4 Days 14 (input hose: 1)6.54712818962673Hose: PU mesh3.5 (including hose), 2.58 (not including hose)The mounting bracket features a positioning plate for easy installation and also a hose lock function to prevent unexpected unwinding

Loading...

  1. 1

Basic information

Product Category Main Body Maximum operating pressure(Mpa) 2 Size(mm) 305 × 288 × 156 (excluding bracket)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support