SG Spiral Tap Short Chamfer SGSP-1.5P (SGSP10M1RX1.5P)

SG Spiral Tap Short Chamfer SGSP-1.5P SGSP10M1RX1.5P
  • Volume Discount

Product Details:

Manufacturer part number: SGSP10M1RX1.5P

Brand: NACHI(FUJIKOSHI)

Price: 42.42

Delivery time: 8 Days


Technical Data:

Nominal: -

Pitch, Number of Threading: 1 mm

Overall Length (L): - mm

shank diameter Ds: 7 mm

Class TAP Limit: REG P3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SGSP10M1RX1.5P

Part Number
SGSP10M1RX1.5P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Neck diameter dn
(mm)
Shank square part K Shank square part Lk

42.42 €

1 Available 8 Days -1-7REG P310.5331.48.95.58

Loading...

  1. 1

Basic information

Screw Types Meter Chamfer threads 1.5 Tool Material Type Alloy HSS
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Quenched and tempered steel (25 to 35 HRC) / Ductile Cast Iron (FCD) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) Tap Type Spiral Tap Hole type For through hole / For blind hole
Coating Y/N Available Surface Treatment SG (TiCN-based) Coat Torsion Angle 45°

This page is SG Spiral Tap Short Chamfer SGSP-1.5P, part number SGSP10M1RX1.5P.
You can find the detail information about specifications and dimensions on part number SGSP10M1RX1.5P.

Variation of this product

Part Number
SGSP10M1.5RX1.5P
SGSP12M1.5RX1.5P
SGSP12M1.75RX1.5P
SGSP14M1.5RX1.5P
SGSP16M2RX1.5P
SGSP20M2.5RX1.5P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Neck diameter dn
(mm)
Shank square part K Shank square part Lk

31.81 €

1 8 Days ---7REG P310.5331.48.35.58

41.48 €

1 8 Days --828.5REG P312.3336.210.46.59

41.48 €

1 8 Days -1.75828.5REG P412.3336.210.16.59

59.17 €

1 8 Days ---10.5REG P314342.412.38.011.0

76.35 €

1 8 Days -2-12.5REG P414344.413.810.013.0

124.87 €

1 8 Days -2.5-15REG P517.5450.717.312.015.0

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360