CBN Bur (Miniature Type)

CBN Bur (Miniature Type)
[Features]
· A small diameter, short shank miniature diamond/CBN bur optimal for fine grinding, precision grinding, fine deburring, sculpture, etc.
· Electrodeposition bonding (fixation of abrasive grains by plating) provides excellent grinding ability because of the large protrusion volume of abrasive grains and the high degree of concentration.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11142

Part Number
11142
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Quantity

48.76 €

1 6 Days 5

Loading...

  1. 1

Basic information

Classification Electrodeposition bar Type Single Item Particle Size(#) 130
Shape Reverse Taper Type Material/abrasive Diamond Diamond Maximum Diameter(mm) 1.6
Diamond Length/Grindstone Length(mm) 4 Shaft Diameter(mm) 1.6 Overall Length(mm) 20
abrasive grain Diamond Max. Rotational Speed(rpm) 320,000 Quantity 5

This page is CBN Bur (Miniature Type), part number 11142.
You can find the detail information about specifications and dimensions on part number 11142.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360