Precision Steel Cutter

Precision Steel Cutter
[Features]
· A cutter that can be used for a wide range of processes such as jewelry (precious metal) processing, fine cutting, sculpture, chamfering and deburring.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
33012
33013
33015
33016
33018
33019
33020
33021
33024
33025
33026
33028
33029
33030
33031
33032
33033
33034
33035
33036
33037
33039
33040
33041
33065
33076
33091
33094
33095
33096
33121
33191
33211
33214
33341
33342
33343
33345
33346
33365
33366
33372
33373
33375
33376
33391
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Grindstone section external diameter
(mm)
Grindstone section length
(mm)
Details Type Shaft length
(mm)
Max. Rotational Speed
(rpm)

20.59 €

1 6 Days ⌀0.5--45100,000

20.59 €

1 9 Days ⌀0.6--45100,000

20.59 €

1 6 Days ⌀0.8--45100,000

20.59 €

1 6 Days ⌀0.9--45100,000

20.59 €

1 6 Days ⌀1.1--4560,000

20.59 €

1 6 Days ⌀1.2--4560,000

20.59 €

1 6 Days ⌀1.3--4560,000

20.59 €

1 6 Days ⌀1.4--4560,000

20.59 €

1 6 Days ⌀1.7--4550,000

23.72 €

1 6 Days ⌀1.8--4550,000

23.72 €

1 6 Days ⌀1.9--4550,000

23.72 €

1 7 Days ⌀2.2--4540,000

23.72 €

1 6 Days ⌀2.3--4540,000

43.65 €

1 6 Days ⌀2.5--4540,000

43.65 €

1 6 Days ⌀2.7--4540,000

43.65 €

1 6 Days ⌀2.9--4540,000

43.65 €

1 6 Days ⌀3.1--4535,000

71.85 €

1 6 Days ⌀3.3--4535,000

71.85 €

1 6 Days ⌀3.5--4535,000

96.19 €

1 6 Days ⌀3.7--4535,000

96.22 €

1 6 Days ⌀4.0--4520,000

96.19 €

1 6 Days ⌀4.5--4520,000

96.19 €

1 6 Days ⌀4.7--4520,000

96.19 €

1 6 Days ⌀5.0--4520,000

66.73 €

1 6 Days ⌀2.5--4540,000

44.68 €

1 6 Days ⌀3.12.8-4535,000

44.68 €

1 6 Days ⌀0.90.6-45100,000

90.80 €

1 6 Days ⌀3.52.5-4535,000

120.01 €

1 6 Days ⌀4.53.1-4520,000

120.01 €

1 6 Days ⌀53.5-4520,000

26.22 €

1 7 Days ⌀14.3Straight type4560,000

29.55 €

1 6 Days ⌀61.5-4520,000

74.37 €

1 6 Days ⌀2.30.3-4540,000

75.04 €

1 6 Days ⌀100.6-4515,000

61.83 €

1 6 Days ⌀5--4320,000

64.47 €

1 6 Days ⌀6--4420,000

87.24 €

1 6 Days ⌀8--4620,000

110.27 €

1 6 Days ⌀5--4520,000

129.49 €

1 6 Days ⌀6--4520,000

134.66 €

1 6 Days ⌀58-4520,000

134.66 €

1 6 Days ⌀6--4520,000

65.44 €

1 6 Days ⌀6--5020,000

89.78 €

1 6 Days ⌀8--5020,000

100.03 €

1 6 Days ⌀58-4520,000

128.20 €

1 6 Days ⌀6--5020,000

61.83 €

1 9 Days ⌀5--4520,000

Loading...

  1. 1

Basic information

Shaft Diameter(mm) ⌀2.34

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360