We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Grindstone With Shaft, Shaft Diameter ⌀6.0【10 Pieces Per Package】

[Features]
· A high precision grindstone with a shaft in which deflection is extremely suppressed and vibration and chatter are minimal.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42884

Part Number
42884
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountShipping Days?

37.01 €

10 Pieces Per Package

1 pack 14 Days

Loading...

  1. 1

Basic information

Type Grindstone Particle Size(#) 100 Shaft Diameter(mm) ⌀6
Grindstone section external diameter(mm) ⌀25 Grindstone section length(mm) 12 Shaft length(mm) 50
Max. Rotational Speed(rpm) 25,000

This page is Grindstone With Shaft, Shaft Diameter ⌀6.0, part number 42884.
You can find the detail information about specifications and dimensions on part number 42884.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360