• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

GC Nylon Brush With Abrasive Grain, Wire Diameter [0.2 to 0.5 mm]【1-5 Pieces Per Package】

GC Nylon Brush With Abrasive Grain, Wire Diameter [0.2 to 0.5 mm]
[Features]
· A nylon brush containing abrasive grains suitable for deburring, polishing coating or adhesion surfaces and rust removal.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
50731
50733
50735
50736
50741
50742
50743
50746
50786
50787
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product Type Outer Diameter
(mm)
Wire diameter
(mm)
Particle Size
(#)
Shaft length
(mm)
Max. Rotational Speed
(rpm)

69.45 €

5 Pieces Per Package

1 pack 6 Days Flat brush⌀20--4520,000

73.83 €

1 6 Days Cup Type Brush⌀13--5315,000

66.20 €

1 6 Days End Brush⌀5--5215,000

90.07 €

1 6 Days End Brush⌀8--5810,000

57.53 €

1 6 Days Flat brush⌀200.15-4520,000

57.55 €

1 6 Days Flat brush⌀230.15-4515,000

61.90 €

1 6 Days Cup Type Brush⌀130.15-5315,000

79.26 €

1 6 Days End Brush⌀80.15-5810,000

117.46 €

5 Pieces Per Package

1 pack 7 Days Cup Type Brush⌀200.2 to 0.52405010,000

117.46 €

5 Pieces Per Package

1 pack 6 Days Cup Type Brush⌀200.2 to 0.53204910,000

Loading...

  1. 1

Basic information

Shaft Diameter(mm) ⌀3.0

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360