• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Lapping Film Disc Alundum Film (WA Abrasive Grain)

Lapping Film Disc Alundum Film (WA Abrasive Grain)

[Features]
· Ultra-thin polyester film substrate is coated with WA abrasive grains.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
64621
64622
64623
64624
64625
64626
64627
64628
64629
64630
64631
64632
64633
64634
64635
Part NumberStandard Unit PriceVolume DiscountShipping Days?Outer diameter Dimensions
(mm)

12.53 €

6 Days φ11

12.53 €

6 Days φ11

12.53 €

6 Days φ11

12.53 €

6 Days φ11

12.53 €

6 Days φ11

17.18 €

6 Days φ21

17.18 €

6 Days φ21

17.18 €

6 Days φ21

17.18 €

6 Days φ21

17.18 €

6 Days φ21

26.48 €

6 Days φ31

26.48 €

6 Days φ31

26.48 €

6 Days φ31

26.48 €

6 Days φ31

26.48 €

6 Days φ31

Loading...

  1. 1

Basic information

Type Fixtures/Others Thickness(mm) 0.2 abrasive grain WA Abrasive Grain

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360