• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Through Screwdriver

Through Screwdriver
  • Volume Discount

[Features]
· It comes with a base hex, and the wrench can be applied and turned.
· It is a through-type, and the grip end has a hammering part. So it is ideal for removing fixed screws.
· A hex blade.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52681
52686
52690
52694
Part NumberStandard Unit PriceVolume DiscountShipping Days?Shaft length L (mm) Overall Length
(mm)
Size Weight
(g)

13.32 €

5 Days 1002076 mm145

16.30 €

5 Days 1502678 mm265

13.32 €

5 Days 100207#2144

16.30 €

Available 5 Days 150267#3265

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Shaft type Square Shaft through Available

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360