• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Snap Ring Pliers (For Shafts And Holes)

[Features]
· Variant for shafts and holes
· One tool can cover 4 types: straight head for shaft, 90° head for shaft, straight head for hole and 90° head for hole.
· The tip can be simply exchanged by just moving the lever.
· Ring diameter: 8–48 mm (for shaft), 22–48 mm(for hole).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

90915

Part Number
90915
Part NumberStandard Unit PriceVolume DiscountShipping Days?Supplement

26.42 €

4 Days Ring diameter: 22–48 mm (for hole)

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Retaining Ring Pliers Overall Length(mm) 190
Shaft/hole Use with both shaft and hole With or without Spring Available With/without tip claw replacement function Available
Compatible Ring Size(mm) 8–48 mm (for shaft)

This page is Snap Ring Pliers (For Shafts And Holes), part number 90915.
You can find the detail information about specifications and dimensions on part number 90915.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360