• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

BBT Shank Shrink-Fit Chuck

BBT Shank Shrink-Fit Chuck

Product Details:

Manufacturer part number: BBT30-SRC6S-105

Brand: BIG KAISER

Price: 208.00

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BBT30-SRC6S-105

Part Number
BBT30-SRC6S-105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

208.00 €

1 5 Days

Loading...

  1. 1

Basic information

Product Category Main Body Spindle types BT30 Chuck Type Shrink fit
Coolant System Center Through (Blade Through) φd(mm) 6 Product Type Slim type
φD1(mm) 18 L(mm) 105 L1(mm) 77
φd(mm) 10 Mass(g) 480 H(mm) 129 (reference diameter to the pull bolt)
Minimum grasp length E(mm) 26 Outline drawing number 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360