HSK Shank Mega Micro Chuck Straight Type E Type

HSK Shank Mega Micro Chuck Straight Type E Type
[Features]·Straight type with little work interference. ·Accessories: Mega Nut

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HSK-E25-MEGA6S-45

Part Number
HSK-E25-MEGA6S-45
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

325.00 €

1 5 Days

Loading...

  1. 1

Basic information

Product Category Main Body Spindle types HSK-E HSK type 25
Maximum Allowable Rotational Speed(min-1) 60000 φd(mm) 0.45 to 6.05 L(mm) 45
Compatible Collet NBC6S-□ L1(mm) 32 φd(mm) 14
Accessory Mega nut Mass(g) 70 H1(mm) 28
H2(mm) 31 (Blade tool maximum insertion amount)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360