• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Shaft Direction Adjustment Screw (For Mega Double Power Chuck and New High-Power Milling Chuck)

Shaft Direction Adjustment Screw (For Mega Double Power Chuck and New High-Power Milling Chuck)

Product Details:

Manufacturer part number: HMA-M24

Brand: BIG KAISER

Price: 36.52

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HMA-M24

Part Number
HMA-M24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.52 €

1 5 Days

Loading...

  1. 1

Basic information

Product Category Attachments/Accessories L(mm) 36 W(mm) 10
Conforming main body Mega double power chuck: MEGA32D (DS) (BBT50), MEGA42D (DS) (BBT50), MEGA50D (DS) (BBT50) New high-power milling chuck: HMC32, HMC42S, HMC42 L1(mm) 9.5 φd(mm) 30
G M24P1.5

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360