• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

35° Diamond-Shape With Hole, Positive 5°, VBGT○○○-R-FYS, For Finish Cutting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VBGT1103003RFYSAC1030U
VBGT110301RFYSAC1030U
VBGT110302RFYSAC1030U
VBGT110304RFYSAC1030U
VBGT110308RFYSAC1030U
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nose Radius Detailed Nose Radius
(mm)
Blade Length
(mm)
Material

11.98 €

6 Days Other0.0311.1Coating

11.98 €

6 Days Other0.111.1Coating

11.98 €

6 Days 0.20.211.1Coating

11.98 €

6 Days 0.40.411.1Coating

11.98 €

6 Days 0.80.811.1Coating

Loading...

  1. 1

Basic information

Shape V (35° Diamond-Shaped) Application Outer Diameter/Inner Diameter Work material Steel / Stainless Steel / Cast Iron
Breaker Use Finish Rake angle Pozidriv Cutting Direction Right-hand
Clearance angle(°) 5 Corner height tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Hole Symbol T With/without Hole Yes
Hole Shape Cylindrical bore / Single-sided chamfering (40° to 60°) Breaker Y/N No / One side Material type AC1030U
Dimension S(mm) 3.18 Dimension φD(mm) 6.35

Additional Products in this Category

Tech Support