[Features]
· Minimum machining diameter ø1.0 to 3.0
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
CH-LBML1012H |
CH-LBML1212H |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? |
---|---|---|---|
111.76 € | 7 Days | ||
111.76 € | 7 Days |
Loading...
Applicable Tip Shape | Other | Minimum Machining Diameter | ø1.0 to ø3.0mm | Application | Internal Diameter |
---|---|---|---|---|---|
Cutting Direction | Left-hand | Overall Length L1 | 100 mm |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.