We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Holder For Inner Diameter Machining, C-SCLP(C)

[Features]
· 80° diamond shape positive
· Mogul bar
· Minimum machining diameter ø7 to 18
· Carbide shank (internal lubrication hole included)

(i)Remark

  • A left-hand tip is used for the right-hand holder. In the case of the F1 type breaker, a right-hand insert is used with the right-hand holder in order to discharge the chips towards the front.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C06H-SCLPL04D07-OH
C06H-SCLPR04D07-OH
C07J-SCLPR04D08-OH
C08K-SCLCR06D10-OH
C08K-SCLPL06D10-OH
C08K-SCLPR06D10-OH
C10M-SCLCL06D12-OH
C10M-SCLCR06D12-OH
C12M-SCLCR06D14-OH
Part NumberStandard Unit PriceVolume DiscountShipping Days?Minimum Machining Diameter Cutting Direction Overall Length L1

212.44 €

7 Days 7.0 mmLeft-hand100 mm

210.94 €

7 Days 7.0 mmRight-hand100 mm

218.18 €

7 Days 8.0 mmRight-hand110 mm

223.92 €

7 Days 10.0 mmRight-hand125 mm

223.92 €

7 Days 10.0 mmLeft-hand125 mm

223.92 €

7 Days 10.0 mmRight-hand125 mm

258.37 €

7 Days 12.0 mmLeft-hand150 mm

256.03 €

7 Days 12.0 mmRight-hand150 mm

286.43 €

7 Days 14.0 mmRight-hand150 mm

Loading...

  1. 1

Basic information

Applicable Tip Shape C (80° Diamond-Shape) Application Internal Diameter Lubrication Hole Y/N Available

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360