[Features]
· 80° diamond shape positive
· Mogul bar
· Minimum machining diameter ø8 to 12
· Carbide shank
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
C06J-SCLPR-04-N |
C08K-SCLPR-06-N |
C10M-SCLPR-08-N |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Minimum Machining Diameter | Overall Length L1 |
---|---|---|---|---|---|
219.40 € | 7 Days | 8.0 mm | 110 mm | ||
219.40 € | 7 Days | 10.0 mm | 125 mm | ||
302.01 € | 7 Days | 12.0 mm | 150 mm |
Loading...
Applicable Tip Shape | C (80° Diamond-Shape) | Application | Internal Diameter | Cutting Direction | Right-hand |
---|
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.