We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 24/1/2021 to 0:00 (CET) 25/1/2021. We apologize for the inconvenience.

Holder For Inner Diameter Machining, S-MBR-OH

[Features]
· Diamond shape 75° positive
· Mogul bar
· Minimum machining diameter ø5
· Steel shank (tapered type, internal lubrication hole included)

(i)Remark

  • A left-hand tip is used for the right-hand holder. In the case of the F1 type breaker, a right-hand insert is used with the right-hand holder in order to discharge the chips towards the front.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S06F-MBRD05-OH

Part Number
S06F-MBRD05-OH
Part NumberStandard Unit PriceVolume DiscountShipping Days?

101.05 €

7 Days

Loading...

  1. 1

Basic information

Applicable Tip Shape Other Minimum Machining Diameter 5.0 mm Application Internal Diameter
Overall Length L1 80 mm Lubrication Hole Y/N Available

This page is Holder For Inner Diameter Machining, S-MBR-OH, part number S06F-MBRD05-OH.
You can find the detail information about specifications and dimensions on part number S06F-MBRD05-OH.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360