We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Holder For Inner Diameter Machining, S-SEXR

[Features]
· Diamond shape 75° positive
· Mogul bar
· Minimum machining diameter ø6
· Steel shank (tapered type, internal lubrication hole included)

(i)Remark

  • A left-hand tip is used for the right-hand holder. In the case of the F1 type breaker, a right-hand insert is used with the right-hand holder in order to discharge the chips towards the front.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S08G-SEXRRT3D06-OH

Part Number
S08G-SEXRRT3D06-OH
Part NumberStandard Unit PriceVolume DiscountShipping Days?

101.05 €

7 Days

Loading...

  1. 1

Basic information

Applicable Tip Shape Other Minimum Machining Diameter 6.0 mm Application Internal Diameter
Cutting Direction Right-hand Overall Length L1 90 mm Lubrication Hole Y/N Available

This page is Holder For Inner Diameter Machining, S-SEXR, part number S08G-SEXRRT3D06-OH.
You can find the detail information about specifications and dimensions on part number S08G-SEXRRT3D06-OH.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360