We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 18/4/2021 to 1:00 (CEST) 19/4/2021. We apologize for the inconvenience.

Offset Grind Stone, Green Wave No.2

Offset Grind Stone, Green Wave No.2
  • Volume Discount

[Features]
· Outstanding grinding ability and 3 times the abrasion-resistance
· A quiet design with minimal shock
· A patented production method with a heat dissipating effect
· Minimal clogging
· Utmost emphasis on safety; includes 2 reinforcement nets
[Applications]
· For aluminum, stainless steel and ironworking
[Specification]
· Cutting surface: Wave-shaped
· Wave type, 2-stage teeth

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

803022

Part Number
803022
Part NumberStandard Unit PriceVolume DiscountShipping Days?Specification

2.71 €

Available 8 Days Abrasive material: WAZ

Loading...

  1. 1

Basic information

Product Type Flat work material General Steel / Stainless Steel / Aluminum Abrasive material Other
Particle Size(#) 36 Outer Diameter(mm) 103 Blade thickness(mm) 3/4.5
Internal Diameter(mm) 15 Maximum circumferential speed(m/min) 4,300 Maximum rotational speed(rpm) 13,000
JAN code 4954458234080

This page is Offset Grind Stone, Green Wave No.2, part number 803022.
You can find the detail information about specifications and dimensions on part number 803022.

Additional Products in this Category

Tech Support