We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 18/4/2021 to 1:00 (CEST) 19/4/2021. We apologize for the inconvenience.

Cut-Off Wheel (For General Steel And Stainless Steel), OC-2

Cut-Off Wheel (For General Steel And Stainless Steel), OC-2
  • Volume Discount

[Features]
· Offset type cut-off wheel suitable for edge-cutting
· Aluminum foil is affixed on both faces and the heat dissipating effect protects the steel material from burning. The moisture-proof effect provides a long service life.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

803040

Part Number
803040
Part NumberStandard Unit PriceVolume DiscountShipping Days?

3.88 €

Available 8 Days

Loading...

  1. 1

Basic information

Product Type Flat work material General Steel / Stainless Steel Abrasive material AX
Particle Size(#) 36 Hardness Q Outer Diameter(mm) 106
Blade thickness(mm) 2.5 Internal Diameter(mm) 15 Maximum circumferential speed(m/min) 4,300
Maximum rotational speed(rpm) 13,500 JAN code 4954458234776

This page is Cut-Off Wheel (For General Steel And Stainless Steel), OC-2, part number 803040.
You can find the detail information about specifications and dimensions on part number 803040.

Additional Products in this Category

Tech Support