• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Kokuyo Inkjet Photographic Paper, Semi-Gloss, B5, 30 Sheets, KJ-J14B5-30

Kokuyo Inkjet Photographic Paper, Semi-Gloss, B5, 30 Sheets, KJ-J14B5-30

[Features]
・ Subdued semi-gloss paper: High-quality images are accurately reproduced thanks to subdued colors, textured like offset printing paper. The semi-gloss paper also has excellent ink absorption, making it resistant to show-through or bleed-through.
・ Abundance of sizes: An extensive variety of sizes are available to correspond to various applications.
・ Thin type without bulk: At a thin 0.14 mm it is not bulky, and it is optimal for multi-page menus, fliers, and invitations.
・ Sheet thickness: 118 g/m2, 0.14 mm
・ Whiteness approx. 80% (ISO)
・ For one-sided printing
・ Includes 30 B5 size sheets.
[Product Specifications]
・ JAN Code: 4901480252322
・ Size (W × D × H): 197×262×5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KJ-J14B5-30

Part Number
KJ-J14B5-30
Part NumberStandard Unit PriceVolume DiscountShipping Days?

10.56 €

5 Days

Loading...

  1. 1

This page is Kokuyo Inkjet Photographic Paper, Semi-Gloss, B5, 30 Sheets, KJ-J14B5-30, part number KJ-J14B5-30.
You can find the detail information about specifications and dimensions on part number KJ-J14B5-30.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360