• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Kokuyo Inkjet Double-Sided Photographic Paper, Semi-Gloss, A4, 30 Sheets, KJ-J23A4-30

Kokuyo Inkjet Double-Sided Photographic Paper, Semi-Gloss, A4, 30 Sheets, KJ-J23A4-30

[Features]
・ Matte semi-gloss paper: Reproduces high-quality images with gentle hues like offset printing paper. High performance semi-gloss paper that dries quickly, has excellent water resistance, and does not show through easily.
・ Double-sided printing is possible: Realistic photographic images can be printed on both sides, useful for a number of situations including business pamphlets, promotion, cards, etc.
・ Sheet thickness: 165 g/m2, 0.19 mm
・ Whiteness approx. 94% (ISO)
・ Double-sided printing paper
・ Includes 30 A4 size sheets.
[Product Specifications]
・ JAN Code: 4901480252544
・ Size (W × D × H): 227×300×6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KJ-J23A4-30

Part Number
KJ-J23A4-30
Part NumberStandard Unit PriceVolume DiscountShipping Days?

22.98 €

5 Days

Loading...

  1. 1

This page is Kokuyo Inkjet Double-Sided Photographic Paper, Semi-Gloss, A4, 30 Sheets, KJ-J23A4-30, part number KJ-J23A4-30.
You can find the detail information about specifications and dimensions on part number KJ-J23A4-30.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360