• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Kokuyo Copy Paper, Inkjet Printer Paper, Matte Paper for Photos, 50 Sheets, A4, KJ-M14A4-50

Kokuyo Copy Paper, Inkjet Printer Paper, Matte Paper for Photos, 50 Sheets, A4, KJ-M14A4-50

[Features]
・ For high image quality photo printing: High image quality matte paper developed for output of photographs. A special coating is used that emphasizes image quality for realistically reproduced photograph colors.
・ For paper crafts too: As it is thicker than normal matte paper, it can also be used as high-quality craft paper for promotions with photos, etc.
・ Sheet thickness: 183 g/m2, 0.22 mm
・ Whiteness approx. 93% (ISO)
・ For one-sided printing
・ Includes 50 A4 size sheets.
[Product Specifications]
・ JAN Code: 4901480253657
・ Size (W × D × H): 229×303×12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KJ-M14A4-50

Part Number
KJ-M14A4-50
Part NumberStandard Unit PriceVolume DiscountShipping Days?

12.65 €

5 Days

Loading...

  1. 1

This page is Kokuyo Copy Paper, Inkjet Printer Paper, Matte Paper for Photos, 50 Sheets, A4, KJ-M14A4-50, part number KJ-M14A4-50.
You can find the detail information about specifications and dimensions on part number KJ-M14A4-50.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360