• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Kokuyo Inkjet Printer Paper, Matte Paper for Photos, L Size, 60 Sheets, KJ-M14L-60

Kokuyo Inkjet Printer Paper, Matte Paper for Photos, L Size, 60 Sheets, KJ-M14L-60

[Features]
・ For high image quality photo printing: High image quality matte paper developed for output of photographs. A special coating is used that emphasizes image quality for realistically reproduced photograph colors.
・ For paper crafts too: As it is thicker than normal matte paper, it can also be used as high-quality craft paper for promotions with photos, etc.
・ Sheet thickness: 183 g/m2, 0.22 mm
・ Whiteness approx. 93% (ISO)
・ For one-sided printing
・ Includes 60 L size sheets.
[Product Specifications]
・ JAN Code: 4901480253688
・Size (W × D × H): 112×14×136

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KJ-M14L-60

Part Number
KJ-M14L-60
Part NumberStandard Unit PriceVolume DiscountShipping Days?

8.30 €

5 Days

Loading...

  1. 1

This page is Kokuyo Inkjet Printer Paper, Matte Paper for Photos, L Size, 60 Sheets, KJ-M14L-60, part number KJ-M14L-60.
You can find the detail information about specifications and dimensions on part number KJ-M14L-60.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360