• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Kokuyo Inkjet Printer Paper, Thick Paper, A3, 50 Sheets, KJ-M15A3-50

Kokuyo Inkjet Printer Paper, Thick Paper, A3, 50 Sheets, KJ-M15A3-50

[Features]
・ For paper craft: Thick and resilient at 0.22 mm. Optimal for paper crafts such as menus, promotions, etc.
・ Highly durable and quick-drying: Dries quickly, with excellent water resistance, and clearly reproduces high-definition images and text.
・ Sheet thickness: 170 g/m2, 0.21 mm
・ Whiteness approx. 91% (ISO)
・ For one-sided printing
・ Includes 50 A3 size sheets.
[Product Specifications]
・ JAN Code: 4901480253640
・ Size (W × D × H): 316×423×11

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KJ-M15A3-50

Part Number
KJ-M15A3-50
Part NumberStandard Unit PriceVolume DiscountShipping Days?

16.04 €

4 Days

Loading...

  1. 1

This page is Kokuyo Inkjet Printer Paper, Thick Paper, A3, 50 Sheets, KJ-M15A3-50, part number KJ-M15A3-50.
You can find the detail information about specifications and dimensions on part number KJ-M15A3-50.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360