[Features]
· Suited for handling high-density SMD chip parts that are difficult to be handed with normal tweezers.
· Made of non-magnetic stainless steel. Highly corrosion-resistant with no wearing of the tip.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PT-19
Tip Type | Tapered straight tip | Main Body Material | Stainless Steel | Tip material | Stainless Steel |
---|---|---|---|---|---|
Non-magnetism function Y/N | Available | Single Product Set Product | Single Item | Main Body Parts | Main Body |
Width(mm) | 10 | Tip Size(㎜) | 0.6 | Knob Load(g) | 200 |
Weight(g) | 19 |
This page is SMD Tweezers PT-19, part number PT-19.
You can find the detail information about specifications and dimensions on part number PT-19.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.