We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 24/1/2021 to 0:00 (CET) 25/1/2021. We apologize for the inconvenience.

SMD Tweezers PT-25

SMD Tweezers PT-25

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

[Features]
· Suited for handling high-density SMD chip parts that are difficult to be handed with normal tweezers.
· Made of non-magnetic stainless steel. Highly corrosion-resistant with no wearing of the tip.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PT-25

Part Number
PT-25
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSRoHS

14.10 €

Available 4 Days 10Supported

Loading...

  1. 1

Basic information

Tip Type Curved tip Main Body Material Stainless Steel Tip material Stainless Steel
Non-magnetism function Y/N Available Single Product Set Product Single Item Main Body Parts Main Body
Width(mm) 12 Tip Size(㎜) 0.6 Knob Load(g) 200
Weight(g) 18

This page is SMD Tweezers PT-25, part number PT-25.
You can find the detail information about specifications and dimensions on part number PT-25.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360