• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Compact Carry (Silent Master)

Compact Carry (Silent Master)

[Features]
· Next-generation Nansin Compact Carry, designed for ease-of-use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CC-101KB2

Part Number
CC-101KB2
Part NumberStandard Unit PriceVolume DiscountShipping Days?Loading surface height
(mm)
Handle Height
(mm)
Wheel Diameter
(mm)
Deadweight
(㎏)
Amount Of Content

129.68 €

8 Days 16092010071 pc

Loading...

  1. 1

Basic information

Product Type Transportation cart Uniform Load(kg) 150 Main Body Material Plastic
Quiet measures Available Main body: option Main Body Stopper Type Special brake
Floor Surface Size(mm) 720 × 460 Handle specification Folding type Caster Material Elastomer
Color Black Amount Of Content 1 pc

This page is Compact Carry (Silent Master), part number CC-101KB2.
You can find the detail information about specifications and dimensions on part number CC-101KB2.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360