Conical Plug A (EPDM)【10-100 Pieces Per Package】

Conical Plug A (EPDM)

[Features]
· Cheaper than silicon plugs.
Can also be used as masking during blast processing.
[Materials] EPDM
[Heat Resistant Temperature] 150°C
[Hardness (Shore A)] Approx. 50 to 60

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HBAE260-B
HBAE260-P
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Material Amount Of Content

108.58 €

100 Pieces Per Package

12 Days EPDM1 pack (10 pcs.)

13.67 €

10 Pieces Per Package

12 Days EPDM1 box (100 pcs.)

Loading...

  1. 1

Basic information

Product Type Masking Supplies Color Black φd(mm) 20
D(mm) 26.0 L(mm) 25.4

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360