• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Conical Plug A【1-1,000 Pieces Per Package】

Conical Plug A

[Features]
Standard type with the greatest range of variations.
Various lengths are also available.
[Materials] Silicon
[Heat Resistant Temperature] 220°C
[Hardness (Shore A)] Approx. 50 to 60

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HBAS55-2-B
HBAS55-2-P
HBAS55-P
HBAS64-P
HBAS127-P
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Color φd
(mm)
D
(mm)
L
(mm)
Material Amount Of Content

125.62 €

1,000 Pieces Per Package

24 Days Purple4.75.56.4Silicon1 box (1000 pcs.)

3.38 €

10 Pieces Per Package

10 Days Purple4.75.56.4Silicon1 pack (10 pcs.)

4.14 €

10 Pieces Per Package

10 Days Pink1.25.538.1Silicon1 pack (10 pcs.)

4.14 €

10 Pieces Per Package

10 Days Green3.26.419.1Silicon1 pack (10 pcs.)

11.44 €

10 Days Brown7.912.725.4Silicon1 pack (10 pcs.)

Loading...

  1. 1

Basic information

Product Type Masking Supplies

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360